General Purpose Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215T Frame, DP

General Purpose Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215T Frame, DP - 215TCDW17002

Part#: 215TCDW17002

Catalog#: I106

Model#: 215TCDW17002AB

Weight: 193 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Heavy gauge steel frame and base
  • Capacitor start induction run design
  • Class F insulation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle