Brake Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, TENV

Blue Max® Inverter Duty Brake Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, TENV - 256THTNA8071

Part#: 256THTNA8071

Catalog#: Y993

Model#: 256THTNA8071CB

Weight: 485 lb

List Price: $15,907.00

Key Features


  • IP43, Cast Iron Construction
  • MAX GUARD® Class F insulation system
  • Constant torque operation from 0 to base speed on vector drive Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Stearns brakes, 87,000 series, 105 Lb-Ft, Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)
  • Universal mounting up to 15 Lb-Ft, (see comment below and Mod Central for vertical mounting); Horizontal mounting (see comment below and Mod Central for vertical mounting)
  • Will accept encoder through Mod Central (see Mod Central for encoder mounting)
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle