Multispeed Motor, 10 & 4.44 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 256T Frame, DP

Multispeed Motor, 10 & 4.44 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 256T Frame, DP
Part#: 256TTDBD7264
Catalog#: Y458A
Model#: 256TTDBD7264AA
Weight: 245 lb
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 4.44 Hp |
Output KW | Output KW: 7.5 & 3.3 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1780 & 1183 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 256T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 86 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 12.1 & 6.2 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.2412 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.625 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 12.1 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7317 | Outline Drawing | Outline Drawing: SS620685-200 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 256 |
Efficiency | Efficiency: 89.5 % | Packaged Length | Packaged Length: 30.19 IN |
Weight | Weight: 245.00 LB | UPC | UPC: 722856212146 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.10 | 25%: 5.80 | 50%: 7.50 | 75%: 9.60 | 100%: 12.10 | 115%: 13.60 | 125%: 14.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 2.24 | 50%: 4.18 | 75%: 6.16 | 100%: 8.21 | 115%: 9.46 | 125%: 10.31 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.2 | 50%: 89.3 | 75%: 90.8 | 100%: 89.5 | 115%: 90.7 | 125%: 90.4 |
% of Rated Load: Power Factor (%) | 0%: 8.7 | 25%: 48.2 | 50%: 70.3 | 75%: 80.6 | 100%: 83.5 | 115%: 87.1 | 125%: 87.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,791 | 75%: 1,786 | 100%: 1,780 | 115%: 1,777 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.10 | 100%: 29.50 | 115%: 34.00 | 125%: 37.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 51.00 | Current (%): 425.0 | Torque (ft-lbs): 88.00 | Torque (%): 298.0 | Speed (RPM): 1,659 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 85.50 | Current (%): 715.0 | Torque (ft-lbs): 55.00 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!