10,720,TEAO,286TV,3/60/230/460
10,720,TEAO,286TV,3/60/230/460
Part#: 286TTTNA18626
Catalog#: 286TTTNA18626
Weight: 457 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 690 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286TV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 35.0/17.5 A |
Power Factor | Power Factor: 64 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6311 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .7 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: TV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 35.0/17.5 A | Efficiency | Efficiency: 84 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 690 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: B-SS313134-1425 |
Weight | Weight: 457.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.00 | 25%: 11.50 | 50%: 13.00 | 75%: 15.00 | 100%: 17.50 | 115%: 19.50 | 125%: 21.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 2.60 | 50%: 4.60 | 75%: 6.70 | 100%: 8.90 | 115%: 10.20 | 125%: 11.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.5 | 50%: 81.5 | 75%: 84.0 | 100%: 84.0 | 115%: 84.0 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 28.0 | 50%: 45.0 | 75%: 57.0 | 100%: 64.0 | 115%: 67.0 | 125%: 69.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 712 | 50%: 705 | 75%: 700 | 100%: 690 | 115%: 685 | 125%: 680 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.40 | 50%: 37.20 | 75%: 56.50 | 100%: 76.00 | 115%: 88.00 | 125%: 96.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 80.00 | Current (%): 457.0 | Torque (ft-lbs): 90.00 | Torque (%): 118.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 286.0 | Torque (ft-lbs): 175.00 | Torque (%): 230.0 | Speed (RPM): 684 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 11.00 | Current (%): 63.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): 7.5 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 75.00 | Current (%): 429.0 | Torque (ft-lbs): 100.00 | Torque (%): 132.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 80.50 | Current (%): 460.0 | Torque (ft-lbs): 110.00 | Torque (%): 145.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 78.00 | Current (%): 446.0 | Torque (ft-lbs): 90.00 | Torque (%): 118.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 17.50 | Current (%): 100.0 | Torque (ft-lbs): 76.00 | Torque (%): 100.0 | Speed (RPM): 690 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!