Encoder Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEBC-AXIAL

Encoder Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEBC-AXIAL
Part#: 449THFCD8046
Catalog#: Y531A
Model#: 449THFCD8046BA
Weight: 2523 lb
List Price: $67,309.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 449T | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 265 A |
Power Factor | Power Factor: 92 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0174 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Current | Current: 265 A |
Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1 |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: EE7300T |
Outline Drawing | Outline Drawing: SS621122 | Packaged Length | Packaged Length: 68.00 IN |
Weight | Weight: 2523.00 LB | UPC | UPC: 722856213129 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 61.50 | 25%: 89.00 | 50%: 141.00 | 75%: 201.00 | 100%: 264.50 | 115%: 305.00 | 125%: 322.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.65 | 25%: 49.59 | 50%: 97.18 | 75%: 145.45 | 100%: 194.48 | 115%: 224.30 | 125%: 244.37 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.0 | 50%: 96.0 | 75%: 96.2 | 100%: 95.8 | 115%: 95.6 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 69.5 | 50%: 86.0 | 75%: 90.5 | 100%: 92.0 | 115%: 92.0 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 366.00 | 75%: 550.00 | 100%: 734.50 | 115%: 845.00 | 125%: 920.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 2,195.00 | Current (%): 0.0 | Torque (ft-lbs): 1,492.00 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,161.00 | Current (%): 0.0 | Torque (ft-lbs): 2,498.00 | Torque (%): 340.0 | Speed (RPM): 1,712 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 264.50 | Current (%): 0.0 | Torque (ft-lbs): 734.57 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 92.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!