Close-Coupled Pump Motor, 1 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 143JM Frame, TEFC

Close-Coupled Pump Motor, 1 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 143JM Frame, TEFC - CPE10

Part#: CPE10

Catalog#: CPE10

Weight: 60 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA PremiumĀ® efficiency. Model is in compliance with EISA2007
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 1 Hp
Output KW Output KW: 0.75 kW Voltage Voltage: 208-230/460 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: 143JM Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 3.1-2.8/1.4 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 15.75 in
Frame Length Frame Length: 5.75 in Shaft Diameter Shaft Diameter: 1.156 in
Shaft Extension Shaft Extension: 4.26 in
Output HP Output HP: 1 Hp Output KW Output KW: 0.75 kW
Frame Size Frame Size: 143 Frame Suffix Frame Suffix: JM
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 208-230/460 V Service Factor Service Factor: 1.15
Speed Speed: 1745 rpm Connection Drawing Connection Drawing: A-EE7308
Outline Drawing Outline Drawing: SS620615 Packaged Length Packaged Length: 17.52 IN
Weight Weight: 60.00 LB UPC UPC: 786674066534
Packaged Width Packaged Width: 12.80 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: China Packaged Height Packaged Height: 9.81 IN

Efficiency


Information not available at the moment. Please check back later!