General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Part#: LM24718

Catalog#: LM24718

Model#: SSF4S5T1B6008

Weight: 89 lb

Key Features


  • Durable rolled steel construction
  • NEMA® design B performance
  • Meets or exceeds NEMA service factors
  • Continuous duty
  • UL recognized component listing and CSA certified

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1758 rpm Service Factor Service Factor: 1
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 81.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 21.7 A Power Factor Power Factor: 92
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: T
Overall Length Overall Length: 17.46 in Frame Length Frame Length: 12 in
Shaft Diameter Shaft Diameter: 1.125 in Shaft Extension Shaft Extension: 2.75 in
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Current Current: 21.7 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1758 rpm
Connection Drawing Connection Drawing: 005018.01LN Outline Drawing Outline Drawing: 035738-1200
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 81.5 % Packaged Length Packaged Length: 17.94 IN
Weight Weight: 89.00 LB UPC UPC: 691720041581
Packaged Width Packaged Width: 13.06 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle