Pool Pump Motor, 7 1/2 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 184TDZ Frame, DP

Pool Pump Motor, 7 1/2 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 184TDZ Frame, DP

Part#: R232M2A

Catalog#: R232M2A

Weight: 100 lb

List Price: $2,124.00

Key Features


  • 40°C Ambient
  • Reversible
  • External Slinger
  • Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
  • Sealed Ball Bearings
  • Keyed Shaft
  • Purex Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 7 1/2 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 220/440 V
Speed Speed: 3490 rpm Service Factor Service Factor: 1.15
Frame Frame: 184TDZ Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 88.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 50 Hz Current Current: 18.6/9.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y CE CE: Y
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Special/Non-Standard Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: 7/8 Keyed
Overall Length Overall Length: 15.82 in Frame Length Frame Length: 10.50 in
Shaft Diameter Shaft Diameter: 1 in Shaft Extension Shaft Extension: 3 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TDZ
Synchronous RPM Synchronous RPM: 3000 rpm Frequency Frequency: 50 Hz
Voltage Voltage: 220/440 V Efficiency Efficiency: 88.5 %
Service Factor Service Factor: 1.15 Speed Speed: 3490 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: OLR232M2A
Packaged Length Packaged Length: 17.94 IN Weight Weight: 100.00 LB
UPC UPC: 786674074232 Packaged Width Packaged Width: 13.06 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.93 25%: 3.66 50%: 5.23 75%: 7.11 100%: 9.30 115%: 10.66 125%: 11.60
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 1.70 50%: 3.20 75%: 4.70 100%: 6.30 115%: 7.30 125%: 8.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 83.2 50%: 88.6 75%: 89.4 100%: 88.5 115%: 88.2 125%: 87.6
% of Rated Load: Power Factor (%) 0%: 11.0 25%: 59.9 50%: 78.9 75%: 86.0 100%: 89.0 115%: 90.2 125%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,573 50%: 3,548 75%: 3,520 100%: 3,490 115%: 3,470 125%: 3,456
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 60.0 125%: 70.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.80 50%: 5.55 75%: 8.40 100%: 11.30 115%: 13.10 125%: 14.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 60.00 Current (%): 674.0 Torque (ft-lbs): 37.00 Torque (%): 327.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 67.50 Current (%): 758.0 Torque (ft-lbs): 27.00 Torque (%): 239.0 Speed (RPM): 700 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 71.30 Current (%): 801.0 Torque (ft-lbs): 28.00 Torque (%): 248.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 8.90 Current (%): 100.0 Torque (ft-lbs): 11.30 Torque (%): 100.0 Speed (RPM): 3,490 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 75.00 Current (%): 843.0 Torque (ft-lbs): 28.50 Torque (%): 252.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 47.5 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 2.80 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 50.00 Current (%): 562.0 Torque (ft-lbs): 39.00 Torque (%): 345.0 Speed (RPM): 2,630 Rated Output (KW): 0.00 Power Factor (%): 74.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!