MODEL-IHP
MODEL-IHP
Part#: T35043
Catalog#: T35043
Weight: 1555 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 343.0/171.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Open Drip Proof | UL | UL: Recognized |
Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 111.9 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1780 rpm | Weight | Weight: 1555.00 LB |
UPC | UPC: 786674004208 |
Efficiency
Information not available at the moment. Please check back later!