General Purpose Motor, 1.5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 145T Frame, TEFC
General Purpose Motor, 1.5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 145T Frame, TEFC - TE109
Part#: TE109
Catalog#: TE109
Weight: 51 lb
List Price: $1,162.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2126
- Inverter duty 10:1 variable torque and 10:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1.5 Hp |
| Output KW | Output KW: 1.1 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 145T | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 1.56 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 14.20 in |
| Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
| Shaft Extension | Shaft Extension: 2.25 in |
| Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
| Frame Size | Frame Size: 145 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
| Outline Drawing | Outline Drawing: SS620612 | Packaged Length | Packaged Length: 15.97 IN |
| Weight | Weight: 51.00 LB | UPC | UPC: 786674063953 |
| Packaged Width | Packaged Width: 11.86 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 9.85 IN |
Efficiency
Information not available at the moment. Please check back later!