General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, TEFC

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, TEFC

Part#: 131637.00

Catalog#: 131637.00

Model#: C182K34FB2C

Weight: 81 lb

List Price: $1,238.00

Key Features


  • Durable rolled steel construction
  • NEMA Design B performance
  • Double shielded ball bearings
  • Continuous duty
  • UL recognized component listing and CSA certified

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 115/208-230 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 80 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 26.8/14.4-13.4 A Power Factor Power Factor: 89
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: .12 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 14.96 in
Frame Length Frame Length: 9.50 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 26.8/14.4-13.4 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Connection Drawing Connection Drawing: 005054.01 Outline Drawing Outline Drawing: 035352-950
Voltage Voltage: 115/208-230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 80 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 81.00 LB
UPC UPC: 691720018576 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%125%150%
% of Rated Load: Current (Amps) 0%: 4.80 25%: 6.14 50%: 8.30 75%: 10.80 100%: 13.40 125%: 16.70 150%: 20.10
% of Rated Load: Rated Output (KW) 0%: 0.33 25%: 0.92 50%: 1.52 75%: 2.15 100%: 2.80 125%: 3.50 150%: 4.22
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 62.4 50%: 70.8 75%: 79.2 100%: 80.0 125%: 79.9 150%: 79.2
% of Rated Load: Power Factor (%) 0%: 29.9 25%: 65.2 50%: 79.6 75%: 86.6 100%: 89.0 125%: 91.0 150%: 91.3
% of Rated Load: Speed (RPM) 0%: 3,596 25%: 3,580 50%: 3,565 75%: 3,548 100%: 3,530 125%: 3,510 150%: 3,485
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 56.0 125%: 69.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.13 50%: 2.25 75%: 3.38 100%: 4.50 125%: 5.60 150%: 6.75
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 13.40 Current (%): 100.0 Torque (ft-lbs): 4.50 Torque (%): 100.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 102.00 Current (%): 761.0 Torque (ft-lbs): 10.40 Torque (%): 231.0 Speed (RPM): 0 Rated Output (KW): 17.50 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 57.90 Current (%): 432.0 Torque (ft-lbs): 12.80 Torque (%): 284.0 Speed (RPM): 3,100 Rated Output (KW): 11.10 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 76.50 Current (%): 571.0 Torque (ft-lbs): 10.00 Torque (%): 222.0 Speed (RPM): 2,600 Rated Output (KW): 13.21 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle