Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 220 V, 3600 RPM, 182JM Frame, TEFC

Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 220 V, 3600 RPM, 182JM Frame, TEFC

Part#: 132457.00

Catalog#: 132457.00

Model#: C182K34FC2A

Weight: 82 lb

List Price: $1,607.00

Key Features


  • Cooling air exhausts at shaft end for maximum cooling
  • Locked bearing shaft end
  • High efficiency copper windings
  • UL and CSA recognized

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle