General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 56C Frame, TEFC

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 56C Frame, TEFC

Part#: 132596.00

Catalog#: 132596.00

Model#: C182T11FC7B

Weight: 75 lb

List Price: $1,225.00

Key Features


  • Premium efficient ratings; Inverter-rated
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Continuous duty; Dynamically balanced rotors
  • Torques exceed NEMA performance standards; UL recognized and CSA certified
  • WATTSaver ®e Premium efficient motors; Ultimate e Premium efficient motors

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle