SERIES 2.NEMA 1 VECTOR, 20HP, 3/60/480/600V
Resource Center
No resource available.
SERIES 2.NEMA 1 VECTOR, 20HP, 3/60/480/600V - 174638.00
Part#: 174638.00
Catalog#: 174638.00
Weight: 20 lb
List Price: $5,612.00
Your Price: Login is Required
Key Features
- NEMA® 1 IP31 Enclosure Protection
- Open loop flux vector designs
- Easy to Use Keypad & Display
- Optional remote keypad available
- 4 digit LED display
- 8 preset speeds
- Process control: PID modes: direct or reverse acting
- Real time monitoring: 8 register fault history, software version drive network ID, DC bus
Specifications
| Output HP | Output HP: 20 Hp | Voltage | Voltage: 480/590 V |
| Phase | Phase: THREE PHASE |
| Voltage | Voltage: 480/590 V | Output HP | Output HP: 20 Hp |
| Weight | Weight: 20.00 LB | UPC | UPC: 691720909706 |
| Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!