Brake Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Brake Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Part#: 182THTS8048

Catalog#: Y988

Model#: 182THTS8048AR

Weight: 118 lb

List Price: $5,097.00

Key Features


  • MAX GUARD® Class F insulation system
  • Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Will accept encoder through Mod Central (see mod 24 for encoder mounting)
  • Stearns brakes, 56 series
  • Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)
  • Universal mounting up to 15 Lb-Ft, (see comment below and Mod Central for vertical mounting), Horizontal mounting (see comment below and Mod Central for vertical mounting)

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle