Fan & Blower Motor, 3 HP, 3 Ph, 90 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Fan & Blower Motor, 3 HP, 3 Ph, 90 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Part#: 182TPNSB10237

Catalog#: SY006A

Model#: 182TPNSB10237A

Weight: 137 lb

List Price: $2,126.00

Key Features


  • TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
  • TEFC - Operational to 20:1 constant torque open-loop or closed-loop
  • High power density, low weight design
  • Requires drive for operation / Provisions for optional “BCP” (Bearing Current Protection)
  • Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
  • Class H MAX GUARD insulation system/ IP54 ingress protection
  • Cast iron construction for rigidity and reduced vibration
  • Normally closed thermostats (one per phase, Class F)
  • Totally enclosed, non-ventilated
  • UL, CSA, and CE

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle