6,1800,TEFC,184T,3/60/230/460

6,1800,TEFC,184T,3/60/230/460

Part#: 184TTFW9335

Catalog#: 184TTFW9335

Weight: 83 lb

Specifications


Phase Phase: 3 Output HP Output HP: 6 Hp
Output KW Output KW: 4.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 15.4/7.7 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.5 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F3
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 15.4/7.7 A Frequency Frequency: 60 Hz
Speed Speed: 1745 rpm Connection Drawing Connection Drawing: 005010.01ME
Outline Drawing Outline Drawing: 035638-950 Voltage Voltage: 230/460 V
Output KW Output KW: 4.5 kW Output HP Output HP: 6 Hp
Frame Size Frame Size: 184 Efficiency Efficiency: 87.5 %
Weight Weight: 83.00 LB Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.00 25%: 3.50 50%: 4.60 75%: 6.10 100%: 7.70 115%: 8.90 125%: 9.60
% of Rated Load: Rated Output (KW) 0%: 0.21 25%: 1.35 50%: 2.55 75%: 3.80 100%: 5.10 115%: 6.00 125%: 6.40
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.5 50%: 88.0 75%: 88.5 100%: 87.5 115%: 85.5 125%: 85.5
% of Rated Load: Power Factor (%) 0%: 8.5 25%: 48.0 50%: 69.0 75%: 78.0 100%: 83.0 115%: 84.5 125%: 84.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,770 100%: 1,745 115%: 1,730 125%: 1,725
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 4.40 50%: 8.90 75%: 13.30 100%: 18.00 115%: 21.00 125%: 22.60
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 3.00 Current (%): 39.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 8.5 Rated Output (Hp): 6.00
Curvepoint: Locked-Rotor Current (Amps): 56.50 Current (%): 734.0 Torque (ft-lbs): 37.00 Torque (%): 206.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 50.8 Rated Output (Hp): 6.00
Curvepoint: Pull-Up Current (Amps): 52.00 Current (%): 675.0 Torque (ft-lbs): 33.50 Torque (%): 186.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 6.00
Curvepoint: Full Load Current (Amps): 7.70 Current (%): 100.0 Torque (ft-lbs): 18.00 Torque (%): 100.0 Speed (RPM): 1,745 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 6.00
Curvepoint: 1/3 Current (Amps): 54.00 Current (%): 701.0 Torque (ft-lbs): 36.00 Torque (%): 200.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 6.00
Curvepoint: 2/3 Current (Amps): 45.00 Current (%): 584.0 Torque (ft-lbs): 47.00 Torque (%): 261.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 6.00
Curvepoint: Break-Down Current (Amps): 34.50 Current (%): 448.0 Torque (ft-lbs): 55.50 Torque (%): 308.0 Speed (RPM): 1,485 Rated Output (KW): 0.00 Power Factor (%): 75.0 Rated Output (Hp): 6.00

Efficiency


Information not available at the moment. Please check back later!