Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JMV Frame, DP
Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JMV Frame, DP - 213TTDW4023
Part#: 213TTDW4023
Catalog#: E173
Model#: 213TTDW4023AC
Weight: 132 lb
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3515 & 2910 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213JMV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 88.5 & 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 23.4/11.7 & 22/11 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.1 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.44 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JMV |
Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 23.4/11.7 A |
Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3515 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS86596-1115 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 132.00 LB |
UPC | UPC: 722856033499 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.80 | 25%: 4.90 | 50%: 6.80 | 75%: 9.20 | 100%: 11.80 | 115%: 13.50 | 125%: 14.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.30 | 50%: 4.20 | 75%: 6.30 | 100%: 8.40 | 115%: 9.50 | 125%: 10.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 89.5 | 100%: 88.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 65.0 | 50%: 81.0 | 75%: 87.5 | 100%: 90.0 | 115%: 90.5 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,540 | 100%: 3,515 | 115%: 3,505 | 125%: 3,490 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 35.0 | 125%: 45.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.10 | 100%: 15.00 | 115%: 17.50 | 125%: 18.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 53.50 | Current (%): 457.0 | Torque (ft-lbs): 46.50 | Torque (%): 310.0 | Speed (RPM): 2,985 | Rated Output (KW): | Power Factor (%): 75.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 81.00 | Current (%): 692.0 | Torque (ft-lbs): 25.00 | Torque (%): 167.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.0 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 80.00 | Current (%): 684.0 | Torque (ft-lbs): 23.50 | Torque (%): 157.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |