Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JMV Frame, DP

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JMV Frame, DP - 213TTDWD16333
Part#: 213TTDWD16333
Catalog#: E168A
Model#: 213TTDWD16333AA
Weight: 122 lb
List Price: $1,342.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover included
- Mechanically locked on shaft end
- Continuous duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1765 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213JMV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91 & 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 20/10 & 16.4/8.2 A |
Power Factor | Power Factor: 77.1 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.56 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.44 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JMV |
Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 20.0/10.0 A |
Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: 005010.01 |
Outline Drawing | Outline Drawing: SS86596-1115 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 30.50 IN | Weight | Weight: 122.00 LB |
UPC | UPC: 722856050984 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.30 | 25%: 5.50 | 50%: 6.70 | 75%: 8.10 | 100%: 10.00 | 115%: 10.80 | 125%: 12.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 1.64 | 50%: 3.10 | 75%: 4.60 | 100%: 6.15 | 115%: 7.00 | 125%: 7.77 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.4 | 50%: 89.9 | 75%: 91.0 | 100%: 91.0 | 115%: 90.8 | 125%: 89.9 |
% of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 37.4 | 50%: 58.1 | 75%: 71.3 | 100%: 77.1 | 115%: 81.4 | 125%: 80.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,784 | 75%: 1,775 | 100%: 1,765 | 115%: 1,755 | 125%: 1,748 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 40.0 | 125%: 45.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.30 | 115%: 25.50 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 60.00 | Current (%): 600.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 480.0 | Torque (ft-lbs): 47.00 | Torque (%): 211.0 | Speed (RPM): 1,100 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 55.00 | Current (%): 550.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 700 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 4.30 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 22.30 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 77.1 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 61.00 | Current (%): 610.0 | Torque (ft-lbs): 45.30 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 44.8 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 37.00 | Current (%): 370.0 | Torque (ft-lbs): 66.10 | Torque (%): 296.0 | Speed (RPM): 1,575 | Rated Output (KW): 0.00 | Power Factor (%): 71.9 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |