General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 213TCV Frame, TEFC

General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 213TCV Frame, TEFC

Part#: 213TTFWD16078

Catalog#: C384B

Model#: 213TTFWD16078A

Weight: 121 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Ball bearings, mechanically locked on shaft end
  • Class F insulation
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • CR200 corona resistant magnet wire
  • Bolt-on, removable rigid base, for footless mounting option
  • Suitable for horizontal and vertical mounting
  • Motor will not accept a brake kit

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle