Inverter (Vector) Duty Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Blue Max® Inverter (Vector) Duty Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV - 215THTCD8038
Part#: 215THTCD8038
Catalog#: Y566A
Model#: 215THTCD8038AA
Weight: 325 lb
List Price: $4,464.00
Your Price: Login is Required
Key Features
- Cast iron frame and brackets; Patented “fracket” design (TEBC enclosure)
- Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
- Constant HP operation to twice base speed (143-256 frame); 1.5 times base (all others)
- MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire; Continuous duty at 40° C ambient; Normally closed thermostats (one per phase, class F)
- Optimized for operation with IGBT inverter (NEMA Design A)
- Encoder provisions included on opposite drive end (see modification and/or accessory kits sections)
- Ball bearings (roller bearing available 360 frame & larger)
- Field reversible to F2; Encoder provisions included on opposite drive end (see modification and/or accessory kits sections)
- Bearing current protection (BCP), mounted internally
- UL® Recognized & CSA certified and CE® Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 215TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 25.0/12.5 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .753 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 25.0/12.5 A |
| Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS810150-200 | Packaged Length | Packaged Length: 30.00 IN |
| Weight | Weight: 325.00 LB | UPC | UPC: 722856214478 |
| Packaged Width | Packaged Width: 21.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 22.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.50 | 25%: 6.20 | 50%: 7.50 | 75%: 9.50 | 100%: 12.50 | 115%: 13.50 | 125%: 14.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.19 | 50%: 4.12 | 75%: 6.10 | 100%: 8.14 | 115%: 9.39 | 125%: 10.24 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.1 | 50%: 90.5 | 75%: 91.7 | 100%: 91.7 | 115%: 91.4 | 125%: 91.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 43.5 | 50%: 66.0 | 75%: 77.5 | 100%: 81.0 | 115%: 85.5 | 125%: 84.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,793 | 50%: 1,786 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,762 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.33 | 50%: 14.71 | 75%: 22.16 | 100%: 29.64 | 115%: 34.23 | 125%: 37.29 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 125.00 | Current (%): 992.0 | Torque (ft-lbs): 82.21 | Torque (%): 277.0 | Speed (RPM): 0 | Rated Output (KW): 44.00 | Power Factor (%): 39.8 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 86.00 | Current (%): 688.0 | Torque (ft-lbs): 115.60 | Torque (%): 390.0 | Speed (RPM): 1,420 | Rated Output (KW): 48.00 | Power Factor (%): 67.2 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 29.64 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 8.14 | Power Factor (%): 81.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!