Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 215JM Frame, DP

Globetrotter® Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 215JM Frame, DP - 215TTDBD6032
Part#: 215TTDBD6032
Catalog#: GT0419A
Model#: 215TTDBD6032BB
Weight: 185 lb
List Price: $1,637.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
| Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1768 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 215JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.7 & 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 25.4/12.7 & 23.4/11.7 A |
| Power Factor | Power Factor: 80.1 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.217 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.22 in |
| Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.876 in |
| Shaft Extension | Shaft Extension: 4.53 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 10:1/Variable 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 25.4/12.7 A |
| Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1768 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS620792 | Packaged Length | Packaged Length: 22.22 IN |
| Weight | Weight: 185.00 LB | UPC | UPC: 722856064011 |
| Packaged Width | Packaged Width: 15.18 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.02 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.80 | 25%: 6.50 | 50%: 8.00 | 75%: 10.20 | 100%: 12.70 | 115%: 14.50 | 125%: 15.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.20 | 50%: 4.10 | 75%: 6.10 | 100%: 8.10 | 115%: 9.50 | 125%: 10.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.5 | 50%: 90.9 | 75%: 91.9 | 100%: 91.7 | 115%: 90.4 | 125%: 90.7 |
| % of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 43.8 | 50%: 65.1 | 75%: 75.8 | 100%: 80.1 | 115%: 82.2 | 125%: 82.3 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,778 | 100%: 1,768 | 115%: 1,762 | 125%: 1,758 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.20 | 100%: 29.80 | 115%: 34.30 | 125%: 37.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 79.00 | Current (%): 622.0 | Torque (ft-lbs): 65.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 598.0 | Torque (ft-lbs): 50.00 | Torque (%): 168.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 73.00 | Current (%): 575.0 | Torque (ft-lbs): 42.00 | Torque (%): 141.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 66.00 | Current (%): 520.0 | Torque (ft-lbs): 63.00 | Torque (%): 211.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 44.00 | Current (%): 346.0 | Torque (ft-lbs): 82.00 | Torque (%): 275.0 | Speed (RPM): 1,578 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 12.70 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,768 | Rated Output (KW): 0.00 | Power Factor (%): 81.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 5.80 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.5 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |