Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 215JMV Frame, DP

Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 215JMV Frame, DP - 215TTDWD16349
Part#: 215TTDWD16349
Catalog#: E178A
Model#: 215TTDWD16349AA
Weight: 134 lb
List Price: $1,597.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover included
- Mechanically locked on shaft end
- Continuous duty
- Class B insulation
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
| Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1765 & 1465 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 215JMV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.7 & 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 26.2/13.1 & 24.4/12.2 A |
| Power Factor | Power Factor: 77.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.022 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.44 in |
| Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 7/8 in |
| Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JMV |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 26.2/13.1 A |
| Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS86596-1115 | Packaged Length | Packaged Length: 30.50 IN |
| Weight | Weight: 134.00 LB | UPC | UPC: 722856051004 |
| Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.75 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.60 | 25%: 7.00 | 50%: 8.50 | 75%: 10.60 | 100%: 13.10 | 115%: 14.80 | 125%: 15.90 |
| % of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 2.10 | 50%: 4.08 | 75%: 6.08 | 100%: 8.12 | 115%: 9.46 | 125%: 10.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.8 | 50%: 91.4 | 75%: 92.1 | 100%: 91.7 | 115%: 90.8 | 125%: 90.5 |
| % of Rated Load: Power Factor (%) | 0%: 4.7 | 25%: 37.7 | 50%: 60.2 | 75%: 72.0 | 100%: 77.8 | 115%: 80.2 | 125%: 81.3 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,784 | 75%: 1,775 | 100%: 1,765 | 115%: 1,758 | 125%: 1,755 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 45.0 | 125%: 55.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 14.70 | 75%: 22.20 | 100%: 29.70 | 115%: 34.40 | 125%: 37.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 80.50 | Current (%): 615.0 | Torque (ft-lbs): 62.30 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 580.0 | Torque (ft-lbs): 59.00 | Torque (%): 199.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 79.00 | Current (%): 603.0 | Torque (ft-lbs): 58.00 | Torque (%): 195.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 519.0 | Torque (ft-lbs): 65.00 | Torque (%): 219.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 49.00 | Current (%): 374.0 | Torque (ft-lbs): 83.30 | Torque (%): 280.0 | Speed (RPM): 1,575 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 13.10 | Current (%): 100.0 | Torque (ft-lbs): 29.70 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 5.50 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |





