Close-Coupled Pump Motor, 15 & 12 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JP Frame, TEFC
Close-Coupled Pump Motor, 15 & 12 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JP Frame, TEFC
Part#: 254TTFL5003
Catalog#: M213
Model#: 254TTFL5003ES
Weight: 173 lb
Your Price: Login is Required
Key Features
- More ratings available, contact Marathon for price and availability
- NEMA JP pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 12 Hp |
Output KW | Output KW: 11.2 & 9.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3495 & 2915 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 254JP | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 36/18 & 36/18 A | Power Factor | Power Factor: 90.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .915 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 27.55 in |
Frame Length | Frame Length: 11 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 8.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 36.0/18.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3495 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: B-SS330143-1100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 254 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 30.75 IN | Weight | Weight: 173.00 LB |
Packaged Width | Packaged Width: 21.75 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.50 | 25%: 7.00 | 50%: 10.50 | 75%: 14.00 | 100%: 18.00 | 115%: 21.00 | 125%: 22.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.15 | 25%: 3.80 | 50%: 6.70 | 75%: 10.00 | 100%: 13.00 | 115%: 15.20 | 125%: 16.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.0 | 50%: 82.5 | 75%: 85.5 | 100%: 85.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 25.5 | 25%: 67.0 | 50%: 82.5 | 75%: 88.0 | 100%: 90.8 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,545 | 75%: 3,525 | 100%: 3,495 | 115%: 3,485 | 125%: 3,465 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 95.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 17.00 | 100%: 22.50 | 115%: 26.00 | 125%: 28.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 644.0 | Torque (ft-lbs): 38.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 45.5 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.00 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 3,495 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 5.50 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 639.0 | Torque (ft-lbs): 35.00 | Torque (%): 156.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 110.00 | Current (%): 611.0 | Torque (ft-lbs): 37.00 | Torque (%): 164.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 100.00 | Current (%): 556.0 | Torque (ft-lbs): 50.00 | Torque (%): 222.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 81.00 | Current (%): 450.0 | Torque (ft-lbs): 70.50 | Torque (%): 313.0 | Speed (RPM): 3,050 | Rated Output (KW): | Power Factor (%): 75.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: cancel |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |