Encoder Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 256TC Frame, TENV

Encoder Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 256TC Frame, TENV
Part#: 256THTCD7026
Catalog#: Y552A
Model#: 256THTCD7026CA
Weight: 340 lb
List Price: $6,500.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- 1000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provision for Encoder or Brake
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1778 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 49.0/24.5 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .333 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.625 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 1000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 49.0/24.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1778 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS209617-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 14.9 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 256 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 30.75 IN |
Weight | Weight: 340.00 LB | UPC | UPC: 722856207180 |
Packaged Width | Packaged Width: 21.75 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.00 | 25%: 12.00 | 50%: 15.00 | 75%: 19.00 | 100%: 24.50 | 115%: 27.00 | 125%: 29.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 4.25 | 50%: 8.05 | 75%: 12.00 | 100%: 15.98 | 115%: 18.40 | 125%: 20.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.8 | 50%: 92.7 | 75%: 93.4 | 100%: 93.6 | 115%: 93.0 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 5.7 | 25%: 44.5 | 50%: 67.4 | 75%: 79.3 | 100%: 84.0 | 115%: 85.5 | 125%: 86.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,778 | 115%: 1,776 | 125%: 1,774 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.64 | 50%: 29.35 | 75%: 44.20 | 100%: 59.00 | 115%: 68.00 | 125%: 74.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): 612.0 | Torque (ft-lbs): 260.00 | Torque (%): 440.0 | Speed (RPM): 1,600 | Rated Output (KW): 85.30 | Power Factor (%): 73.0 | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 24.50 | Current (%): 100.0 | Torque (ft-lbs): 59.03 | Torque (%): 100.0 | Speed (RPM): 1,778 | Rated Output (KW): 15.98 | Power Factor (%): 80.0 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 260.00 | Current (%): 1,000.0 | Torque (ft-lbs): 180.00 | Torque (%): 305.0 | Speed (RPM): 0 | Rated Output (KW): 84.50 | Power Factor (%): 40.0 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!