Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 256JM Frame, DP

Globetrotter® Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 256JM Frame, DP - 256TTDBD6032
Part#: 256TTDBD6032
Catalog#: GT0462
Model#: 256TTDBD6032BB
Weight: 311 lb
List Price: $2,891.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 & 15 Hp |
| Output KW | Output KW: 14.9 & 11.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1770 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 256JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93 & 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 48.5/24.3 & 45/22.4 A |
| Power Factor | Power Factor: 83.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .51 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 25.99 in |
| Frame Length | Frame Length: 12.2 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 5.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 48.5/24.3 A |
| Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7308K |
| Outline Drawing | Outline Drawing: SS620822-200 | Packaged Length | Packaged Length: 31.77 IN |
| Weight | Weight: 311.00 LB | UPC | UPC: 722856062345 |
| Packaged Width | Packaged Width: 28.03 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 9.80 | 25%: 11.20 | 50%: 14.60 | 75%: 19.10 | 100%: 24.30 | 115%: 27.70 | 125%: 30.10 |
| % of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 4.20 | 50%: 8.00 | 75%: 12.00 | 100%: 16.00 | 115%: 18.60 | 125%: 20.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 92.7 | 125%: 92.1 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 47.0 | 50%: 69.5 | 75%: 79.5 | 100%: 83.5 | 115%: 84.5 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,793 | 50%: 1,785 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,762 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.50 | 50%: 29.50 | 75%: 44.30 | 100%: 59.40 | 115%: 68.40 | 125%: 74.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 597.0 | Torque (ft-lbs): 120.00 | Torque (%): 202.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 136.00 | Current (%): 560.0 | Torque (ft-lbs): 96.00 | Torque (%): 162.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 129.00 | Current (%): 531.0 | Torque (ft-lbs): 98.00 | Torque (%): 165.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 117.00 | Current (%): 481.0 | Torque (ft-lbs): 122.00 | Torque (%): 205.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 82.00 | Current (%): 337.0 | Torque (ft-lbs): 146.00 | Torque (%): 246.0 | Speed (RPM): 1,628 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 24.30 | Current (%): 100.0 | Torque (ft-lbs): 59.40 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 0.00 | Power Factor (%): 83.5 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 9.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 20.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |