Cooling Tower Motor, 3 Ph, 60 Hz, 460 & 460 V, 256T Frame, TEFC

XRI®-SD Cooling Tower Motor, 3 Ph, 60 Hz, 460 & 460 V, 256T Frame, TEFC - 256TTFCD7250
Part#: 256TTFCD7250
Catalog#: Y384A
Model#: 256TTFCD7250AB
Weight: 303 lb
List Price: $5,670.00
Your Price: Login is Required
Key Features
- IP-55 cast iron, Severe Duty, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Cast Iron conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 303.00 LB |
| UPC | UPC: 722856212429 | Packaged Width | Packaged Width: 16.50 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 9.50 | 25%: 10.20 | 50%: 12.20 | 75%: 15.20 | 100%: 18.80 | 115%: 20.80 | 125%: 22.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.45 | 25%: 3.27 | 50%: 6.15 | 75%: 9.15 | 100%: 12.15 | 115%: 14.00 | 125%: 15.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.6 | 50%: 90.8 | 75%: 92.0 | 100%: 91.0 | 115%: 90.7 | 125%: 90.4 |
| % of Rated Load: Power Factor (%) | 0%: 5.9 | 25%: 40.5 | 50%: 63.2 | 75%: 75.5 | 100%: 81.8 | 115%: 84.0 | 125%: 85.2 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,778 | 115%: 1,775 | 125%: 1,772 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 90.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.10 | 100%: 44.30 | 115%: 51.00 | 125%: 55.60 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 18.50 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 0.00 | Power Factor (%): 81.8 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 80.00 | Current (%): 430.0 | Torque (ft-lbs): 140.00 | Torque (%): 315.0 | Speed (RPM): 1,635 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 140.00 | Current (%): 750.0 | Torque (ft-lbs): 105.00 | Torque (%): 240.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.8 | Rated Output (Hp): 15.00 |
| Curvepoint: No Load | Current (Amps): 9.20 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!




