General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 200/400 V, 3600 & 3000 RPM, 364TS Frame, DP

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 200/400 V, 3600 & 3000 RPM, 364TS Frame, DP

Part#: 364TSTDCA6001

Catalog#: U1782

Model#: 364TSTDCA6001AA

Weight: 1017 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiencies NEMA Premium® models are in compliance with EISA2007
  • 182T-215T models steel frame, 254T-449T models cast iron frame
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque, 1.0 SF
  • 1.15 Service Factor
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • UL Recognized, CSA Certified, CE Mark

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle