Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1200 & 1200 RPM, 449T Frame, TEFC

XRI®-SD Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1200 & 1200 RPM, 449T Frame, TEFC - 449TTFCD6576
Part#: 449TTFCD6576
Catalog#: E360
Model#: 449TTFCD6576BA
Weight: 3154 lb
List Price: $56,289.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- IP55 enclosure on cast iron frames
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation 40C Max Ambient, 1.0SF on Inveter Power and 1.15SF on Sine Wave Power
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1189 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 342 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0119 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 300 Hp | Output KW | Output KW: 224 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1200 & 1200 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Current | Current: 342 A |
Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1189 rpm | Connection Drawing | Connection Drawing: EE7300 |
Outline Drawing | Outline Drawing: SS620973 | Packaged Length | Packaged Length: 76.00 IN |
Weight | Weight: 3154.00 LB | UPC | UPC: 722856202772 |
Packaged Width | Packaged Width: 52.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 42.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 102.50 | 25%: 129.50 | 50%: 188.50 | 75%: 261.00 | 100%: 342.00 | 115%: 394.00 | 125%: 431.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.40 | 25%: 59.75 | 50%: 116.90 | 75%: 174.93 | 100%: 233.90 | 115%: 270.02 | 125%: 294.34 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.7 | 50%: 95.7 | 75%: 96.0 | 100%: 95.8 | 115%: 95.3 | 125%: 95.1 |
% of Rated Load: Power Factor (%) | 0%: 4.2 | 25%: 57.8 | 50%: 77.8 | 75%: 84.2 | 100%: 86.0 | 115%: 86.1 | 125%: 85.8 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,189 | 115%: 1,187 | 125%: 1,186 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 125.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 329.00 | 50%: 659.39 | 75%: 991.30 | 100%: 1,324.99 | 115%: 1,526.24 | 125%: 1,660.92 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 2,000.00 | Current (%): 585.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 158.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 341.70 | Current (%): 100.0 | Torque (ft-lbs): 1,325.00 | Torque (%): 100.0 | Speed (RPM): 1,189 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 102.40 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 4.2 | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 1,830.00 | Current (%): 536.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 155.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,300.00 | Current (%): 673.0 | Torque (ft-lbs): 2,600.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,650.00 | Current (%): 483.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 181.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,115.00 | Current (%): 326.0 | Torque (ft-lbs): 2,935.00 | Torque (%): 222.0 | Speed (RPM): 1,152 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!