Pool Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JMZ Frame, DP

Pool Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JMZ Frame, DP
Part#: CEQ750
Catalog#: CEQ750
Weight: 84 lb
List Price: $4,249.00
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357066S
- Replaces Pentair Pump Model #EQ750
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7 1/2 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JMZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 29.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Special/Non-Standard | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: 7/8 Keyed |
Overall Length | Overall Length: 19.92 in | Frame Length | Frame Length: 11.15 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 4.25 in |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JMZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3520 rpm | Connection Drawing | Connection Drawing: EE9048MF-CY |
Outline Drawing | Outline Drawing: OLCEQ750 | Packaged Length | Packaged Length: 22.50 IN |
Weight | Weight: 84.00 LB | UPC | UPC: 786674071996 |
Packaged Width | Packaged Width: 16.00 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 11.50 IN |
Efficiency
Information not available at the moment. Please check back later!