MODEL-IHP

Part#: E3030

Catalog#: E3030

Weight: 146 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 3495 rpm Service Factor Service Factor: 1.15
Frame Frame: 215TC Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 23/11.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 208
Opp Drive End Bearing Opp Drive End Bearing: 207
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 3495 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 89.5 % Weight Weight: 146.00 LB

Efficiency


Information not available at the moment. Please check back later!