MODEL-IHP

Part#: E3036

Catalog#: E3036

Weight: 610 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 230/460 V
Speed Speed: 3540 rpm Service Factor Service Factor: 1.15
Frame Frame: 326TSC Efficiency Efficiency: 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 109/54.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 311
Output HP Output HP: 50 Hp Output KW Output KW: 37.3 kW
Frame Size Frame Size: 326 Frame Suffix Frame Suffix: TSC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 92.4 % Service Factor Service Factor: 1.15
Speed Speed: 3540 rpm Weight Weight: 610.00 LB

Efficiency


Information not available at the moment. Please check back later!