MODEL-IHP

Part#: E378

Catalog#: E378

Weight: 162 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15.0 11.0KW Hp
Output KW Output KW: 831.8 kW Voltage Voltage: 200-230/460 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: M215JP Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 42-38/19 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310sf
Opp Drive End Bearing Opp Drive End Bearing: 206sf Frame Length Frame Length: 12.10 in
Output HP Output HP: 1115 Hp Output KW Output KW: 831.8 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Voltage Voltage: 200-230/460 V
Efficiency Efficiency: 88.5 % Service Factor Service Factor: 1.15
Speed Speed: 3500 rpm Frame Prefix Frame Prefix: M
Weight Weight: 162.00 LB

Efficiency


Information not available at the moment. Please check back later!