MODEL-IHP
MODEL-IHP
Part#: E4126
Catalog#: E4126
Weight: 1584 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 93.3 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1195 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 445T | Efficiency | Efficiency: 95 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 156 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| Poles | Poles: 6 | Rotation | Rotation: Reversible Counterclockwise |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 6318 |
| Opp Drive End Bearing | Opp Drive End Bearing: 6318 | Frame Length | Frame Length: 0 in |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93.3 kW |
| Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Efficiency | Efficiency: 95 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1195 rpm | Weight | Weight: 1584.00 LB |
Efficiency
Information not available at the moment. Please check back later!