MODEL-IHP

Part#: E587

Catalog#: E587

Weight: 443 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 230/460 V
Speed Speed: 1175 rpm Service Factor Service Factor: 1.15
Frame Frame: 286T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 93 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 52/26 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 311sf
Opp Drive End Bearing Opp Drive End Bearing: 210sf Frame Length Frame Length: 9.50 in
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1175 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 286
Efficiency Efficiency: 93 % Weight Weight: 443.00 LB

Efficiency


Information not available at the moment. Please check back later!