MODEL-IHP - E723

Part#: E723

Catalog#: E723

Weight: 1058 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 575 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 365T Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 69 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 314sf
Opp Drive End Bearing Opp Drive End Bearing: 212sf Frame Length Frame Length: 14.30 in
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 365 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Efficiency Efficiency: 95.4 % Service Factor Service Factor: 1.15
Speed Speed: 1780 rpm Weight Weight: 1058.00 LB

Efficiency


Information not available at the moment. Please check back later!