MODEL-IHP - E728

Part#: E728

Catalog#: E728

Weight: 836 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 230/460 V
Speed Speed: 3570 rpm Service Factor Service Factor: 1.15
Frame Frame: 364TS Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 166/83 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6312
Opp Drive End Bearing Opp Drive End Bearing: 6312
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 364 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 93.6 % Service Factor Service Factor: 1.15
Speed Speed: 3570 rpm Weight Weight: 836.00 LB

Efficiency


Information not available at the moment. Please check back later!