MODEL-IHP
MODEL-IHP
Part#: E757V1
Catalog#: E757V1
Weight: 1155 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 162 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 6312 |
Opp Drive End Bearing | Opp Drive End Bearing: 6312 |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 111.9 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3580 rpm | Weight | Weight: 1155.00 LB |
Efficiency
Information not available at the moment. Please check back later!