MODEL-IHP

Part#: K300

Catalog#: K300

Weight: 143 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1725 rpm Service Factor Service Factor: 1
Frame Frame: F215TZ Efficiency Efficiency: 78.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 26 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: TZ
Frequency Frequency: 60 Hz Voltage Voltage: 230 V
Efficiency Efficiency: 78.6 % Service Factor Service Factor: 1
Speed Speed: 1725 rpm Frame Prefix Frame Prefix: F
Weight Weight: 143.00 LB

Efficiency


Information not available at the moment. Please check back later!