MODEL-IHP

Part#: K320

Catalog#: K320

Weight: 125 lb

Specifications


Phase Phase: 1 Output HP Output HP: 7.5-10.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 200-230 V
Speed Speed: 3450 rpm Service Factor Service Factor: 1
Frame Frame: S215TZ Efficiency Efficiency: 84.4 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 43-38 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307sff
Opp Drive End Bearing Opp Drive End Bearing: 307sff Frame Length Frame Length: 9 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: TZ
Frequency Frequency: 60 Hz Voltage Voltage: 200-230 V
Efficiency Efficiency: 84.4 % Service Factor Service Factor: 1
Speed Speed: 3450 rpm Frame Prefix Frame Prefix: S
Weight Weight: 125.00 LB UPC UPC: 786674026095

Efficiency


Information not available at the moment. Please check back later!