MODEL-IHP
MODEL-IHP
Part#: M312
Catalog#: M312
Weight: 85 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5/2.22 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1775/1175 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S213T | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 7/3.7 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2 |
Poles | Poles: 4/ 8 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 208sf | Opp Drive End Bearing | Opp Drive End Bearing: 206sf |
Frame Length | Frame Length: 11 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1775 rpm |
Frame Prefix | Frame Prefix: S | Weight | Weight: 85.00 LB |
UPC | UPC: 786674026392 |
Efficiency
Information not available at the moment. Please check back later!