MODEL-IHP

Part#: M314

Catalog#: M314

Weight: 116 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5.0 1.2 Hp
Voltage Voltage: 460 V Speed Speed: 1760/880 rpm
Service Factor Service Factor: 1.15 Frame Frame: S215T
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 83 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 7.1/3.3 A Duty Duty: Continuous
Insulation Class Insulation Class: B UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/ 8 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9.60 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 215
Efficiency Efficiency: 83 % Frame Prefix Frame Prefix: S
Weight Weight: 116.00 LB UPC UPC: 786674026415

Efficiency


Information not available at the moment. Please check back later!