MODEL-IHP - M421

Part#: M421

Catalog#: M421

Weight: 196 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 10.0 4.4 Hp
Voltage Voltage: 200-230 V Speed Speed: 1775/1175 rpm
Service Factor Service Factor: 1.15 Frame Frame: S256T
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 27-24/14.5-13 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Frame Size Frame Size: 256 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200-230 V
Efficiency Efficiency: 91 % Service Factor Service Factor: 1.15
Speed Speed: 1775 rpm Frame Prefix Frame Prefix: S
Weight Weight: 196.00 LB UPC UPC: 786674026514

Efficiency


Information not available at the moment. Please check back later!