MODEL-IHP
MODEL-IHP
Part#: M422
Catalog#: M422
Weight: 170 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15.0 3.75 Hp |
Voltage | Voltage: 460 V | Speed | Speed: 1760/875 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S256T |
Enclosure | Enclosure: Drip Proof | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 18/7.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 309sf | Opp Drive End Bearing | Opp Drive End Bearing: 207sf |
Frame Length | Frame Length: 13 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 256 |
Efficiency | Efficiency: 91 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 170.00 LB | UPC | UPC: 786674026521 |
Efficiency
Information not available at the moment. Please check back later!