MODEL-IHP

Part#: R237

Catalog#: R237

Weight: 85 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 208-220/440 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: E182TY Efficiency Efficiency: 81 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 14-13.5/6.75 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Round Drive End Bearing Drive End Bearing: 206szz
Opp Drive End Bearing Opp Drive End Bearing: 204szz Frame Length Frame Length: 9.25 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 208-220/440 V
Efficiency Efficiency: 81 % Service Factor Service Factor: 1.15
Speed Speed: 3500 rpm Connection Drawing Connection Drawing: 80022802.PCX
Frame Prefix Frame Prefix: E Weight Weight: 85.00 LB
UPC UPC: 786674029539

Efficiency


Information not available at the moment. Please check back later!