Pool Pump Motor, 5.0 HP, 3 Ph, 50 Hz, 190/380//220/440 V, 3000 RPM, 182TDZ Frame, DP

Pool Pump Motor, 5.0 HP, 3 Ph, 50 Hz, 190/380//220/440 V, 3000 RPM, 182TDZ Frame, DP
Part#: R237M2A
Catalog#: R237M2A
Weight: 76 lb
List Price: $2,015.00
Your Price: Login is Required
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 190/380//220/440 V |
Speed | Speed: 2850//3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 14.4/7.6//13/6.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Special/Non-Standard | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: 7/8 Keyed |
Overall Length | Overall Length: 14.32 in | Frame Length | Frame Length: 9 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 3 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TDZ |
Synchronous RPM | Synchronous RPM: 3000 rpm | Frequency | Frequency: 50 Hz |
Voltage | Voltage: 190/380//220/440 V | Efficiency | Efficiency: 86.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: OLR237M2A |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 76.00 LB |
UPC | UPC: 786674074249 | Packaged Width | Packaged Width: 13.06 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!