MODEL-IHP

Part#: R257

Catalog#: R257

Weight: 65 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 200 V
Speed Speed: 3480 rpm Service Factor Service Factor: 1.15
Frame Frame: S184TY Efficiency Efficiency: 82 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 21.4 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Round Drive End Bearing Drive End Bearing: 206szz
Opp Drive End Bearing Opp Drive End Bearing: 204szz Frame Length Frame Length: 6.50 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 200 V
Efficiency Efficiency: 82 % Service Factor Service Factor: 1.15
Speed Speed: 3480 rpm Frame Prefix Frame Prefix: S
Weight Weight: 65.00 LB UPC UPC: 786674029591

Efficiency


Information not available at the moment. Please check back later!