MODEL-IHP
MODEL-IHP
Part#: R327
Catalog#: R327
Weight: 109 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10.0 14.0 Hp |
Output KW | Output KW: 1051.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3460 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: F215TZ | Efficiency | Efficiency: 88 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 36/18 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 307 |
Opp Drive End Bearing | Opp Drive End Bearing: 307 | Frame Length | Frame Length: 9 in |
Output HP | Output HP: 1410 Hp | Output KW | Output KW: 1051.9 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Efficiency | Efficiency: 88 % | Service Factor | Service Factor: 1 |
Speed | Speed: 3460 rpm | Frame Prefix | Frame Prefix: F |
Weight | Weight: 109.00 LB |
Efficiency
Information not available at the moment. Please check back later!