MODEL-IHP

Part#: R354

Catalog#: R354

Weight: 137 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 200 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: D215T Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 44 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 10.60 in
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200 V
Service Factor Service Factor: 1 Speed Speed: 1750 rpm
Frame Prefix Frame Prefix: D Weight Weight: 137.00 LB
UPC UPC: 786674029904

Efficiency


Information not available at the moment. Please check back later!