MODEL-IHP

Part#: T35043

Catalog#: T35043

Weight: 1555 lb

Specifications


Phase Phase: 3 Output HP Output HP: 150 Hp
Output KW Output KW: 111.9 kW Voltage Voltage: 230/460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Enclosure Enclosure: Open Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 343.0/171.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 111.9 kW
Output HP Output HP: 150 Hp Frame Size Frame Size: 444
Efficiency Efficiency: 95.8 % Weight Weight: 1555.00 LB
UPC UPC: 786674004208

Efficiency


Information not available at the moment. Please check back later!